IESNA:LM-63-2002
[TEST]P1389162
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3D-730-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 3xLight Square PACKAGE 70CRI 3000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (42) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16220.7
TILT=NONE
42 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 160.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
115.7 160.2 249.1 476.0 1041.0 1499.3 1855.2 2153.3 2464.7 2825.1 3283.3 3866.1 4662.5 6019.4 7776.7 9680.8 11869.7 13382.3 
13836.1 13315.6 12127.7 11015.5 9947.8 8630.9 5632.3 2874.0 1526.0 1161.2 1058.8 1041.0 1018.8 765.2 378.2 284.7 93.4 35.6 0.0 
115.7 155.7 240.2 489.4 1023.2 1521.5 1850.7 2144.4 2460.2 2851.8 3287.7 3861.7 4671.4 5939.3 7816.7 9747.6 11807.4 13328.9 
13889.5 13404.6 12230.1 11135.6 9965.6 8630.9 5765.8 2820.6 1561.6 1174.5 1063.3 1036.6 1018.8 769.7 373.7 280.3 93.4 35.6 0.0 
115.7 155.7 231.3 449.3 943.2 1437.0 1846.3 2131.0 2464.7 2847.3 3287.7 3870.6 4595.7 5619.0 7358.5 9502.9 11794.1 13422.4 
14125.3 13898.4 12901.8 11927.5 10566.2 9071.3 6655.6 3479.0 1877.4 1294.6 1094.4 1036.6 1009.9 916.5 382.6 271.4 111.2 44.5 0.0 
115.7 151.3 222.4 391.5 827.5 1303.5 1779.6 2113.2 2433.6 2802.8 3265.5 3741.5 4342.1 5107.4 6428.7 8515.2 11144.5 13449.1 14441.2 
14543.5 14027.4 13413.5 12341.3 10312.6 7879.0 4653.6 2562.6 1588.3 1183.4 1045.5 983.2 907.6 382.6 244.7 124.6 57.8 0.0 
115.7 151.3 204.6 324.8 658.4 1112.2 1601.6 2010.9 2322.3 2700.5 3087.5 3505.7 4035.2 4577.9 5298.7 6593.3 8857.8 12021.0 14378.9 
15201.9 15006.2 14570.2 14485.7 13796.1 11309.1 7336.3 3817.2 2246.7 1401.4 1001.0 800.8 716.3 440.4 222.4 155.7 84.5 0.0 
115.7 146.8 186.9 271.4 462.7 858.6 1308.0 1752.9 2153.3 2473.6 2851.8 3256.6 3657.0 4150.8 4698.1 5432.1 6526.6 8533.0 11980.9 
14890.5 16051.7 15896.0 15362.1 15620.1 15268.7 13413.5 8252.7 3652.6 1712.8 992.1 645.1 493.8 373.7 209.1 173.5 120.1 0.0 
115.7 142.4 169.1 213.5 307.0 498.3 863.1 1254.6 1699.5 2122.1 2495.8 2838.4 3243.3 3670.4 4106.3 4675.8 5441.0 6508.8 8070.3 
10677.4 14058.6 16456.5 17172.8 16834.7 16652.3 16679.0 15486.7 10819.8 4751.4 1815.2 729.6 449.3 333.7 266.9 218.0 178.0 0.0 
115.7 133.5 151.3 173.5 213.5 275.8 396.0 618.4 956.5 1334.7 1726.2 2166.6 2593.7 3029.7 3456.8 3923.9 4511.2 5214.1 6148.4 7425.2 
9311.6 11705.1 14605.8 17261.8 17902.4 17559.9 17172.8 15851.5 12634.9 6895.8 2967.4 983.2 467.1 355.9 289.2 249.1 0.0 
115.7 133.5 151.3 169.1 204.6 258.0 364.8 565.0 876.4 1232.3 1623.9 2042.1 2482.5 2922.9 3358.9 3821.6 4391.1 5067.3 5983.8 7300.7 
9022.4 11304.7 14165.3 16923.7 17920.2 17595.5 17101.6 15882.6 13235.5 7674.4 3372.3 1125.6 467.1 364.8 302.5 262.5 0.0 
115.7 129.0 137.9 146.8 155.7 173.5 195.8 240.2 302.5 413.7 596.2 836.4 1147.8 1472.6 1864.1 2282.3 2758.3 3381.2 4093.0 5000.6 6228.5 
7549.8 9338.3 11438.2 14236.5 16056.1 15273.1 13088.7 10019.0 6784.6 4493.4 2678.2 1477.0 711.8 302.5 293.6 0.0 
115.7 120.1 124.6 124.6 124.6 124.6 124.6 124.6 124.6 133.5 142.4 160.2 182.4 218.0 258.0 324.8 418.2 569.5 796.4 1143.4 1637.2 2180.0 2789.5 3243.3 
3630.3 4386.6 5530.0 6055.0 5449.9 4288.8 3127.6 2224.5 1392.5 525.0 80.1 26.7 0.0 
115.7 120.1 120.1 115.7 115.7 111.2 106.8 102.3 102.3 102.3 102.3 102.3 106.8 111.2 120.1 129.0 151.3 191.3 266.9 387.1 560.6 698.5 702.9 569.5 
484.9 627.3 1027.7 1517.1 1570.5 1174.5 640.6 307.0 124.6 48.9 22.2 13.3 0.0 
115.7 115.7 111.2 106.8 102.3 102.3 93.4 89.0 84.5 84.5 84.5 80.1 80.1 75.6 75.6 75.6 80.1 89.0 115.7 173.5 231.3 235.8 146.8 93.4 66.7 57.8 
48.9 48.9 44.5 40.0 35.6 22.2 17.8 17.8 13.3 13.3 0.0 
115.7 111.2 102.3 93.4 89.0 89.0 80.1 75.6 66.7 57.8 53.4 48.9 44.5 40.0 31.1 26.7 22.2 17.8 17.8 17.8 13.3 8.9 8.9 4.4 4.4 4.4 8.9 8.9 4.4 8.9 8.9 8.9 8.9 
8.9 13.3 13.3 0.0 
115.7 102.3 93.4 84.5 80.1 71.2 62.3 48.9 40.0 35.6 26.7 22.2 13.3 13.3 8.9 8.9 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 4.4 4.4 4.4 8.9 8.9 
8.9 0.0 
115.7 97.9 84.5 75.6 71.2 57.8 48.9 35.6 26.7 17.8 13.3 8.9 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 4.4 4.4 8.9 8.9 
0.0 
115.7 93.4 80.1 71.2 62.3 48.9 35.6 26.7 17.8 8.9 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 4.4 4.4 4.4 
0.0 
115.7 93.4 80.1 66.7 57.8 44.5 31.1 22.2 13.3 8.9 4.4 0.0 0.0 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 4.4 4.4 
0.0 
115.7 93.4 80.1 66.7 53.4 44.5 26.7 17.8 13.3 4.4 0.0 0.0 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 4.4 
0.0 
115.7 93.4 80.1 66.7 53.4 44.5 31.1 22.2 13.3 4.4 0.0 13.3 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
115.7 93.4 80.1 66.7 57.8 44.5 31.1 22.2 17.8 8.9 8.9 13.3 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 0.0 
0.0 
115.7 93.4 80.1 66.7 53.4 44.5 31.1 22.2 17.8 8.9 8.9 17.8 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 4.4 
0.0 
